Style 641 Vic-Flange Adapter for Copper Tubing
- Designed to transition from flanged to grooved piping systems
- Style 641: For use on Types K, L, M, and DWV copper tubing
- Style 641-EN: For use on EN 1057 R250 half hard copper tubing
- Sizes from 2 – 6” | 54.0 – 155.6 mm
- Drücke bis 300 psi | 2068 kPa | 21 bar
- Operating temperature dependent on gasket selection
- Zur Verfügbarkeit in Ihrer Region wenden Sie sie an Victaulic für weitere Informationen