No. A190 Carbon Steel Riser Movement Fitting
- For use on carbon steel NPS riser piping branch lines to accommodate movement of the riser
- Provides 0.75″ deflection (up and down) within a 24″ shaft space
- Provides a shut-off valve on every floor
- Provides noise and vibration isolation
- Sizes from 2 – 6” | DN50 – DN150
- Pressures up to 300 psi | 2068 kPa
- Zur Verfügbarkeit in Ihrer Region wenden Sie sich an Victaulic für weitere Informationen