Fertigungslösungen für die Öl-, Gas- und Chemieindustrie
Fertigungslösungen für die Öl-, Gas- und Chemieindustrie
Optimale Effizienz, Nachverfolgbarkeit und Risikominderung durch vertikale Integration
Technisch hochwertige Produkte, branchenführende Modellierungsleistungen, Fertigung, Lieferung und Schulungen vor Ort – alles aus einer Hand und mit messbaren Vorteilen für Sie:

MINDERUNG VON SICHERHEITSRISIKEN

MAXIMALE PRODUKTIVITÄT ALLER GEWERBE

MODULARISIERUNG IN DER BAUWIRTSCHAFT

VERKÜRZUNG DER BAUZEIT UM BIS ZU 80 %
Dienstleistungen

PROJEKTMODELLIERUNG
Victaulic’s in-house modeling team provides a collaborative experience with 3D virtual facility tours, transparent project drawings, and regular project update meetings to keep you informed and involved throughout the preconstruction process. From the time we receive your project, through onsite product delivery, your dedicated project team provides the highest quality service and support.

KOORDINIERTE LIEFERUNG
Single-source material management allows Victaulic to provide complete product shipments without the risk of backorders. Assemblies are fabricated according to your build strategy to ensure the material is onsite when you need it, coordinated and tagged to meet your project schedule.

FERTIGUNG
Victaulic’s vertically integrated process continues in the fabrication shop. Our fabrication facilities across the United States are equipped to handle metallic and non-metallic pipe materials, including coated and lined systems. Every joint can be traced back to its point of origin within a Victaulic manufacturing facility, and every union is visually verified for proper installation, mitigating onsite risk.

PROJEKTLEITUNG + BAUSTELLENBETREUUNG
A dedicated Victaulic representative specializing in the Oil and Gas industry will oversee your project from start to finish. Victaulic’s full-service experience begins in preconstruction and continues when product arrives onsite. Your project lead will be available when shipments arrive to assist with delivery and conduct formal product training for your onsite teams.
Empfehlungen
Chevron
“Using Victaulic’s prefabricated design approach has greatly improved construction efficiencies and has decreased the amount of field time. Reducing the amount of time on location not only saves money, but helps to mitigate the chance of a safety incident occurring.”
Justin Crump, Facilities Engineer
Marathon Petroleum
“Marathon Petroleum, Detroit Refinery successfully used Victaulic on an important project involving the refinery’s water discharge to Detroit. Procedures provided by our project manager were used throughout the project and Victaulic inspected the installation at completion. The piping has been completely troublefree and was installed in a fraction of the time compared to conventional pipe fabrication.”
Nick Sagonowsky, Sr. Refining Engineer